IESNA:LM-63-2002
[TEST]P952764
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37809
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5897.5 5537 5224.2 4854.1 4484 4254.8 4173.6 4185.6 4254.8 4343.2
4756.2 6038.4 8120.4 10207.2 12317.9 13934.4 15362.2 16484.4 17632.9 18370.7
18425.6 17511.1 13425.8 11697.1 9732.1 6613.8 4097.2 3237.7 2175.2 1146.1
573 434.6 277 162.4 64.5 0 0
5897.5 5587.1 5274.3 4906.6 4531.8 4300.2 4214.2 4207.1 4266.7 4347.9
4665.5 5778.1 7779 10123.7 12148.4 13831.7 15314.5 16596.6 17671.1 18523.5
18714.5 17960 14013.2 11993.2 10121.3 7036.4 4362.3 3359.4 2249.2 1203.4
668.5 525.3 358.1 234 152.8 35.8 0
5897.5 5580 5286.3 4937.7 4572.4 4345.5 4250 4230.9 4269.1 4343.2
4550.9 5367.5 7081.8 9319 11489.4 13423.4 15176 16675.4 17988.6 19082.2
19483.3 19151.4 17902.7 14075.3 11804.6 8710.2 5465.4 3934.9 2862.8 1673.7
1127 931.2 814.2 678.1 465.6 81.2 0
5897.5 5613.4 5331.6 5028.4 4701.3 4457.8 4350.3 4307.3 4321.7 4379
4481.6 4906.6 6043.2 7881.7 10068.8 12253.5 14404.8 16460.5 18299 19629
20436 20545.8 19948.9 18912.7 17217.4 14304.5 11680.4 8968.1 6012.1 2784
1413.5 931.2 704.4 465.6 183.8 0 0
5897.5 5625.3 5388.9 5133.5 4868.4 4665.5 4543.7 4496 4488.8 4534.2
4610.6 4768.2 5274.3 6413.3 8168.2 10250.2 12578.2 14977.8 17360.7 19363.9
20822.8 21610.7 21641.8 21066.3 20285.6 19218.3 17726 15154.5 11274.5 6809.6
2908.2 1012.4 422.6 236.4 93.1 7.2 0
5897.5 5673.1 5463 5286.3 5095.3 4942.5 4858.9 4820.7 4815.9 4851.7
4921 5021.2 5231.4 5699.3 6652 8122.8 10047.3 12243.9 14540.9 16818.7
18986.7 20822.8 22214.8 22775.9 22830.8 22804.5 22833.2 22188.5 19213.5 13657.4
7616.6 2564.3 651.8 241.2 59.7 4.8 0
5897.5 5720.8 5560.9 5446.3 5355.5 5295.8 5283.9 5305.4 5348.4 5405.7
5491.6 5611 5766.2 6024.1 6453.8 7189.2 8332.9 9870.6 11604 13466.4
15491.1 17585.1 19624.2 21467.5 23095.8 24430.5 25827.3 27221.7 27195.5 22923.9
14235.2 6028.8 1571.1 444.1 133.7 9.6 0
5897.5 5785.3 5689.8 5634.9 5627.7 5661.1 5730.4 5849.8 5964.4 6102.9
6289.1 6477.7 6666.3 6921.8 7256.1 7774.2 8576.5 9703.5 11023.8 12583
14359.4 16135.8 17986.2 19748.3 22021.4 24361.3 27202.6 29874.4 31216.3 29611.8
23346.5 12733.4 3567.2 759.3 162.4 11.9 0
5897.5 5856.9 5823.5 5856.9 5926.2 6040.8 6186.4 6358.3 6520.7 6702.2
6900.3 7100.9 7313.4 7595.1 7965.2 8502.5 9247.4 10286 11577.8 13074.8
14882.3 16806.7 18950.9 21283.6 23812.1 26622.4 29587.9 32379.1 33816.4 32386.2
25490.7 11744.9 2495.1 647.1 133.7 11.9 0
5897.5 5854.5 5845 5888 5971.5 6105.2 6272.4 6434.7 6623.4 6797.7
6993.5 7184.5 7404.1 7666.8 8046.4 8593.2 9354.9 10395.9 11713.9 13330.3
15164 17174.4 19366.3 21799.3 24392.3 27245.6 30220.6 32880.5 34067.1 32009
24029.4 9779.9 1898.2 503.8 100.3 9.6 0
5897.5 5902.3 5940.5 6071.8 6231.8 6449.1 6711.7 6974.4 7234.6 7497.3
7752.7 8027.3 8321 8717.3 9295.2 10035.3 10942.6 12098.3 13483.1 15035.1
16692.1 18411.2 20268.8 22023.8 23633.1 24996.4 26051.8 26374.1 25199.4 21539.1
13819.8 4056.6 737.8 226.8 57.3 19.1 0
5897.5 5923.8 5995.4 6138.7 6344 6601.9 6886 7184.5 7478.2 7745.6
8005.8 8258.9 8528.7 8858.2 9252.2 9787 10498.5 11365.3 12337 13342.2
14359.4 15383.7 16377 17162.5 17573.2 17578 17203.1 16353.1 14605.3 12131.7
7872.1 2643.1 589.8 193.4 74 28.7 0
5897.5 5928.6 6016.9 6160.2 6372.7 6613.8 6869.3 7115.2 7323 7480.5
7571.3 7628.6 7647.7 7676.3 7733.6 7826.8 8075.1 8602.7 9271.3 9925.5
10352.9 10548.7 10510.5 9978 8808.1 7260.9 5544.1 3634 2115.5 1141.3
611.2 269.8 112.2 45.4 16.7 2.4 0
5897.5 5942.9 5995.4 6095.7 6169.7 6210.3 6215.1 6119.6 5945.3 5646.8
5226.6 4701.3 4104.4 3502.7 2922.5 2380.5 1895.8 1568.7 1454.1 1439.8
1454.1 1444.5 1298.9 1029.1 735.4 491.9 327.1 248.3 205.3 167.1
128.9 81.2 33.4 14.3 4.8 0 0
5897.5 5945.3 5933.3 5852.2 5677.9 5412.8 5052.3 4531.8 3851.3 3061
2323.2 1719.1 1282.2 1050.6 967 950.3 938.4 924 900.1 873.9
833.3 745 613.6 477.5 367.7 291.3 231.6 181.5 140.9 105.1
69.2 33.4 14.3 4.8 0 0 0
5897.5 5911.8 5785.3 5479.7 5018.9 4419.6 3603 2707.6 1943.6 1411.1
1129.4 1007.6 933.6 871.5 816.6 771.2 747.3 721.1 697.2 673.3
635.1 568.3 482.3 391.6 308 245.9 198.2 152.8 114.6 78.8
40.6 19.1 7.2 0 0 0 0
5897.5 5868.9 5577.6 5066.6 4355.1 3471.7 2454.5 1678.5 1253.5 1107.9
1036.2 969.4 885.8 785.5 682.9 596.9 532.4 503.8 522.9 551.5
551.5 518.1 458.4 382 300.8 238.8 186.2 145.6 107.4 71.6
45.4 19.1 7.2 0 0 0 0
5897.5 5852.2 5420 4694.1 3724.8 2578.7 1683.3 1248.7 1134.1 1072.1
1007.6 916.9 809.4 694.8 585 491.9 415.5 377.3 360.5 355.8
358.1 358.1 348.6 317.6 279.4 238.8 200.6 160 128.9 102.7
76.4 45.4 9.6 0 0 0 0
5897.5 5845 5291.1 4431.5 3280.6 2103.5 1382.5 1177.1 1112.6 1053
971.8 866.7 752.1 635.1 534.8 451.3 398.7 370.1 351 334.3
317.6 303.2 291.3 277 257.9 231.6 198.2 167.1 143.3 117
86 52.5 9.6 0 0 0 0
5897.5 5816.3 5174.1 4195.1 2934.4 1795.5 1258.3 1155.6 1100.7 1031.5
943.1 845.2 740.2 625.6 525.3 451.3 405.9 382 365.3 351
331.9 317.6 300.8 284.1 262.6 226.8 181.5 155.2 128.9 102.7
71.6 33.4 4.8 0 0 0 0
5897.5 5814 5138.2 4106.8 2793.6 1680.9 1220.1 1146.1 1095.9 1021.9
931.2 840.5 742.6 635.1 532.4 453.7 410.7 386.8 367.7 353.4
339 322.3 303.2 281.7 250.7 203 148 124.2 100.3 74
47.8 16.7 0 0 0 0 0
5897.5 5818.7 5116.8 4071 2733.9 1645.1 1220.1 1143.7 1091.2 1019.5
926.4 835.7 742.6 632.7 530.1 451.3 410.7 386.8 370.1 355.8
341.4 322.3 303.2 281.7 248.3 195.8 143.3 121.8 95.5 71.6
43 14.3 0 0 0 0 0
